??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
IMI Bimba Products
Description
AP-600 - Heavy Duty Welded Steel Frame Presses
Bill of material
AP-600M
PN
Part No.
AP-600M
MN
Model No.
AP-600
DESCRIPTION
Description
1 3/4 Ton Arbor Press
TYPE
Type
BORE
Bore
6"
THRUST
Thrust at 100 PSI
3393 lbs.
STROKE
Stroke
Inch
TWD
Table Width & Depth
8x8 Inch
WEIGHT
Weight
85 lbs
OPTIONS
Rod Options
L
19.52 Inch
L1
18.00 Inch
L2
8.00 Inch
L3
4.00 Inch
H
27.97 Inch
H1
5.62 Inch
H2
9.85 Inch
H3
12.50 Inch
W
8.00 Inch
W1
5.12 Inch
W2
6.00 Inch
W3
7.00 Inch