??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 16
HELP_VARIABLE
Company
Misumi
Description
APE, APPE, APGE, APHE, APDE, APPDE, APGDE, APHDE - Locating Pins - High Hardness Stainless Steel - R/Taper R Type - Press Fit
Bill of material
APEA9-P9.50-L4-B1.0-R5
PN
Part Number
SHP
Shape
TSS
Tip Shape Selection
DTOL
D Tolerance
D
mm
P
P 0.01mm Increment
mm
Enter value for P
P 0.01mm Increment
mm
cm
inch
ft
L
L 1mm Increment
mm
Enter value for L
L 1mm Increment
mm
cm
inch
ft
B
B 0.1 mm Increment
mm
Enter value for B
B 0.1 mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
C
mm
LL1
l1
mm
W
(W)
0.0 mm
ALT1
Wrench Flats Alteration
SC
SC 1mm Increment
ALT2
Wrench Hole Machining
Q
0.0 mm