??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
CKD
Description
APK21-FP1 - Pilot kick type 2 port solenoid valve
Bill of material
APK21-32A-C4AFP1-AC100V
MODEL
Model no.
APK21-FP1
PS
Port size
BSC
Body/sealant combination
OPTCH
Option : Coil housing
OPTSS
Option : Surge suppressor
VOLT
Voltage
V
INFOTEXT
Infotext
Dimensions
A
125 mm
B
54 mm
C
27 mm
D
116.5 mm
E
158.5 mm
E1
- mm
F
112 mm
F1
- mm
G
Rc1 1/4