??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Palme
Description
APREJO 4-part curved shower - Curved shower with swing doors
Bill of material
AJV490S4/H1/20L
PG
Product group
Aprejo alcove doors
WG
Material group
Curved showers
PL
Product line
APREJO
INS
Installation
CORNER
AT
Item text
APREJO Vario 4-part curved shower with two fixed panels | radius 500 | installation on tiled floor with standard/intermediate size 707 mm x 773 mm
W
Wall connection
PIA
PRO profile in or on tiling
K
Dimension, left
Standard size
K2
Dimension, right
Intermediate size
M
Installation
MFB
Installation information
Width on tiled floor = wall to inner edge of shower enclosure glass
R
Radius
B
Width, left
mm
Enter value for B
Width, left
mm
cm
inch
ft
B2
Width, right
H
Height
2000 mm
BN
Part no.
AJV490S4/H1/20L
GR
Handles
AP
Selection 2 profile colours
AG
Selection 3 glass type
BL
Floor solution
D
Doors open / closed
LODLEVEL
LOD Level