??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Misumi
Description
APSFR, APST, APSTR - Locating Pins - High Hardness Stainless Steel - Straight - Press Fit - R, Tapered, Taper R
Bill of material
APSFRM-D3.01-L3.1-R2
PN
Part Number
TSS
Tip Shape Selection
DTOL
D Tolerance
D
D 0.01mm Increment
mm
Enter value for D
D 0.01mm Increment
mm
cm
inch
ft
L
L 0.1mm Increment
mm
Enter value for L
L 0.1mm Increment
mm
cm
inch
ft
R
R 1mm Increment
mm
Enter value for R
R 1mm Increment
mm
cm
inch
ft
G
G 1mm Increment
mm
LL4
l4
1 mm