??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 11
HELP_VARIABLE
Company
Misumi
Description
APTF_P2M060, APTF_P3M100, APTF_P3M150, APTF_P5M100, APTF_P5M150, APTF_P8M150, APTF_P8M250, BPTF_P3M100, BPTF_P3M150, BPTF_P5M100, BPTF_P5M150, BPTF_P8M150, BPTF_P8M250, KPTF_P2M060, KPTF_P3M100, KPTF_P3M150, KPTF_P5M100, KPTF_P5M150, KPTF_P8M150, KPTF_P8M250, NPTF_P2M060, NPTF_P3M100, NPTF_P3M150, NPTF_P5M100, NPTF_P5M150, NPTF_P8M150, NPTF_P8M250, MPTF_P5M100, MPTF_P5M150, MPTF_P8M150, MPTF_P8M250, SPTF_P2M060, SPTF_P3M100, SPTF_P3M150, SPTF_P5M100, SPTF_P5M150, SPTF_P8M150, SPTF_P8M250 - Flanged Idlers with Teeth - Center Bearing Type - P Type
Bill of material
APTF25P5M100-8
PN
Part Number
MATMB
Material of Main Body
MATF
Material of Flange
Aluminum Alloy
MATB
Material of Bearing
Steel
ST
Surface Treatment
NT
No. of Teeth
AB
Applicable belt
DD
d Bearing Dimension
mm
PD
P.D.
mm
OD
O.D.
mm
F
mm
E
mm
A
mm
W
mm
S
mm
NO
No. Bearing Dimension
D
D Bearing Dimension
mm
B
B Bearing Dimension
mm
ARR
Applicable Retaining Ring
ALT1
Flange not Swaged
ALT2
Flange Cut
FC
FC 0.5 mm Increment
mm
ALT3
Flange Swaged on One Side