??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Promatec
Description
AQC17006 - with Blue Pull Tabs
Bill of material
AQC17006
PN
Part No.
AQC17006
TT
Termination Type
3/8" Hose Barb
CCOLUMN
Product Number
AQC17006
DCOLUMN
Product Name
3/8 Hose Barb AseptiQuik Body
FCOLUMN
CPC Series
AseptiQuik C Connector
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
BCCOLUMN
BDCOLUMN
BECOLUMN
Blue Polycarbonate tab,Polypropylene cap & Polyethylene Membrane.
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note