??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
AQCDC22004 - 1/4 Hose Barb AseptiQuik Disconnect Insert
Bill of material
AQCDC22004
PN
Part No.
AQCDC22004
TT
Termination Type
1/4" Hose Barb
CCOLUMN
Product Number
AQCDC22004
DCOLUMN
Product Name
1/4" Hose Barb AseptiQuik DC Insert
FCOLUMN
CPC Series
AseptiQuik DC Connector
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
Stainless Steel
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar
AYCOLUMN
REACH
Compliant
AZCOLUMN
RoHS
Compliant
BACOLUMN
White Polycarbonate
BBCOLUMN
White Polycarbonate
BCCOLUMN
Blue Polycarbonate
BDCOLUMN
Stainless Steel
BECOLUMN
Blue Polycarbonate Lock Ring, Polyethylene Membrane and Polypropylene Protective Cap