??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQF3100_BPZ:AQF3100
Bill of material
BPZ:AQF3100
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AQF3100
SA700ID04
Product feature
AQF3100 Radiation shield
SA700ID05
Width
89.000 mm
SA700ID06
Depth
193.000 mm
SA700ID07
Height
104.000 mm
SA700ID08
mass (net)
LINK
http://www.siemens.com/btproduct?BPZ:AQF3100
SA810ID03
Manufacturer’s reference number
BPZ:AQF3100
SA810ID04
Datanorm number
BPZ:AQF3100
SA810ID06
GTIN number
4025515617877
SA810ID10
Description text
AQF3100 Radiation shield
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer Web Address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20220816
ETIMCLASSC
ETIM Classcode
EC011349
ETIMCLASSN
ETIM Classname
Accessories/spare parts for sensors
IFCEXPORT
IfcAsExport
IfcController.USERDEFINED
OMNICLASSNU
Omniclass number
23-27 11 11
OMNICLASS
Omniclass title
Temperature Measuring Instrument And Controls
UNICLASSC
Uniclass code
Pr_75_75_18