??
Catalog navigation
Загрузка CAD-моделей
Предварительные просмотры
3D
2D
Выбор CAD модели
Доступные продукты: 1
HELP_VARIABLE
Company
Promatec
Description
AQG17008HT - 1/2 Hose Barb Aseptiquik G Connector, High Temperature with Blue Pull Tabs
Bill of material
AQG17008HT
PN
Part No.
AQG17008HT
TT
Termination Type
1/2" Hose Barb
CCOLUMN
Product Number
AQG17008HT
DCOLUMN
Product Name
1/2" Hose Barb AseptiQuik G Connector - High Temperature
FCOLUMN
CPC Series
AseptiQuik G Connector
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
34°F
WCOLUMN
CPC Low
1°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
 
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar for 30 days; Vacuum to 75 psi, 5.1 bar for 48 hours
AYCOLUMN
REACH
 
AZCOLUMN
RoHS
 
BACOLUMN
White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
White Polycarbonate Cap,Polyethersulfone Membrane & PTFE Slider.
MCOLUMN
Material Type
 
NCOLUMN
Material Finish
 
NOTE
Note