??
Catalog navigation
Stáhnout CAD model
Previews
3D
2D
Výběr CAD modelu
Available products: 4
HELP_VARIABLE
Company
Promatec
Description
AQG17104, AQG17106, AQG17108, AQG17112 - Hose Barb Genderless AseptiQuik G HP Connector Body
Bill of material
AQG17106
PN
Part No.
TT
Termination Type
CCOLUMN
Product Number
DCOLUMN
Product Name
ECOLUMN
CPC Body Type
Genderless
FCOLUMN
CPC Series
AseptiQuik G PPSU Connector
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
AseptiQuik Sterile Polyphenylsulfone
MCOLUMN
Material Type
Polyphenylsulfone, USP Class VI, ADCF
NCOLUMN
Material Finish
Molded White
OCOLUMN
CPC Type
Hose Barb
PCOLUMN
CPC Termination Size ID
QCOLUMN
CPC Valve Option ID
Non-Valved
RCOLUMN
CPC Mounting Option ID
Free Floating
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
34°F
WCOLUMN
CPC Low
1°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
ADCOLUMN
Color ID
White with purple pull tab
AECOLUMN
CPC Sterilization Method ID
Gamma, Up to 50 kGy irradiation
BACOLUMN
Polyphenylsulfone, USP Class VI, ADCF
ARCOLUMN
CPC Products 2 Replacements
AQG17004, AQG17006, AQG17008, AQG17012, AQG33012, AQG17004HT, AQG17006HT, AQG17008HT, AQG17012HT, AQG33012HT, AQG17104, AQG17106, AQG17108, AQG17112, AQG33112, AQG33124
AUCOLUMN
Keywords
AseptiQuik, aseptic processing, single-use connector, sterile connector, bioprocessing, sterile connect, genderless connector, genderless coupling, genderless sterile connector, AseptiQuik Connectors, AQG