??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Promatec
Description
AQG33024 - 1 1/2" Sanitary, Aseptiquik Connector with Blue Pull Tabs
Bill of material
AQG33024
PN
Part No.
AQG33024
TT
Termination Type
1 1/2" Sanitary
CCOLUMN
Product Number
AQG33024
DCOLUMN
Product Name
1½" sanitary Genderless AseptiQuik G Connector Body
FCOLUMN
CPC Series
AQG
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
AseptiQuik Sterile
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ACDF
TCOLUMN
CPC Valve Spring ID
Non-Valved
VCOLUMN
CPC Low
34°F
WCOLUMN
CPC Low
1°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma: up to 50kGy radiation
AFCOLUMN
CPC Spillage
 
ANCOLUMN
CPC Pressure Range
Up to 60 psi, 4.1 bar for 30 days; Up to 75 psi, 5.1 bar for 48 hours
AZCOLUMN
RoHS
Compliance
BACOLUMN
Main Components
White Polycarbonate
BDCOLUMN
Tabs and Cups
Polycarbonate (blue, Standard Version), USP Class VI, ADCF
BECOLUMN
Other
Blue Polycarbonate Cap & Polyethylene Membrane
MCOLUMN
Material Type
 
NCOLUMN
Material Finish