??
Catalog navigation
Baixar modelos em CAD
Previews
3D
2D
Seleção de modelos em CAD
Available products: 1
HELP_VARIABLE
Company
Promatec
Description
AQGSTC2330900HT - Steam Thru II Connection
Bill of material
AQGSTC2330900HT
PN
Part No.
AQGSTC2330900HT
TT
Termiantion Type
3/4 x 3/4 Sanitary x 3/4 HB
CCOLUMN
Product Number
AQGSTC2330900HT
DCOLUMN
Product Name
3/4" Sanitary AseptiQuik G STC - High Temperature
FCOLUMN
CPC Series
AseptiQuik STC Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Steam Thru - Natural Polysulfone; AseptiQuick- White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
Natural Polysulfone
BDCOLUMN
NA
BECOLUMN
White Polycarbonate Cap,Polyethersulfone Membrane,White Nylon Clamp & PTFE Slider.
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note