??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2510NGW_S55720-S160
Bill of material
S55720-S160
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AQR2510NGW
SA700ID04
Product feature
AQR2510NGW Designframe
SA700ID05
80.000 mm
SA700ID06
8.000 mm
SA700ID07
120.000 mm
SA700ID08
0.027 kg
LINK
http://www.siemens.com/btproduct?S55720-S160
SA810ID03
Order number
S55720-S160
SA810ID04
Datanorm number
S55720-S160
SA810ID06
GTIN number
7612914083074
SA810ID10
AQR2510NGW Designframe
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20190918
ETIMCLASSC
ETIM Classcode
EC000007
ETIMCLASSN
ETIM Classname
Cover frame for domestic switching devices
IFCEXPORT
IfcExportAs
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
OmniClass number
23-35 31 11
OMNICLASS
OmniClass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_75_75_76_88