??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2510NHW_S55720-S159
Bill of material
AQR2510NHW Designframe(0)
SA010ID04
Manufacturer Name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
AQR2510NHW
SA700ID04
Product feature
AQR2510NHW Designframe
SA700ID05
Width
90.0 mm
SA700ID06
Depth
8.0 mm
SA700ID07
Height
90.0 mm
SA700ID08
mass (net)
0.018 kg
LINK
http://www.siemens.com/btproduct?S55720-S159
SA810ID03
Manufacturer’s reference number
S55720-S159
SA810ID04
Datanorm number
S55720-S159
SA810ID06
GTIN number
7612914083067
SA810ID10
Description text
Frame DELTA miro for front module
SA810ID14
Quantity unit
PCE
SA810ID15
1.000
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC000007
ETIMCLASSN
ETIM Classname
Cover frame for domestic switching devices
IFCEXPORT
IfcAsExport
IfcSensor.TEMPERATURESENSOR
OMNICLASSNU
Omniclass number
23-35 31 11
OMNICLASS
Omniclass title
Power Supply Devices
UNICLASSC
Uniclass code
Pr_75_75_76_88