??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies ASIA/PACIFIC Portfolio
Description
AQR2530NNW_S55720-S137 - Flush sensor front
Bill of material
AQR2530NNW Unterputzfühler Front(0)
SA010ID04
Manufacturer name
Siemens Building Technologies ASIA/PACIFIC Portfolio
SA700ID04
Product name
AQR2530NNW Front in-wall sensor
SA110ID05
Main product group
AQR2530NNW
PREVIEW
Preview
LODLEVEL
SA100ID04
Application range of the sensors
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
12.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.060
SA300ID03
Mounting types of the sensors
0.000
SA700ID18
Max. Operating pressure
SA700ID05
Min. ambient temperature (in operation)
SA700ID06
Max. ambient temperature (in operation)
SA700ID07
Condensation permissible
SA700ID17
Condensation allowed
no
SA400ID03
Housing material
0.000
LINK
Product link
http://www.siemens.com/btproduct?S55720-S137
SA810ID03
Order number
S55720-S137
SA810ID04
DataNorm number
S55720-S137
SA810ID06
GTIN number
7612914081285
SA810ID10
AQR2530NNW Front in-wall sensor
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA810ID16
0.000
SA010ID06
Manufacturer web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Support link
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer catalog
20210611
ETIMCLASSC
ETIM classcode
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcJunctionBox.USERDEFINED
OMNICLASSNU
OmniClass number
23-35 33 15
OMNICLASS
OmniClass title
Electrical Junction Boxes
UNICLASSC
Uniclass code
Pr_80_77_28