AQR2534ANW Unterputzfühler Front(0)
Siemens Building Technologies EUROPEAN Portfolio
hlkprodukte
Sensors
Humidity and temperature
Room sensors - flush mounted AQR25..
AQR2534ANW
Powered by
CAD모델 다운로드
CAD 파일 생성
PDF 데이터시트 생성
미리보기
3D
Characteristics Graph
2D
CAD모델 선택
{siemens_bt_eu/hlkprodukte/fuehler/feuchteundtemperaturfuehler/raumfuehlerunterputzaqr25/aqr2534anw/aqr2534anw_s55720_s138.prj},{NB=AQR2534ANW Unterputzfühler Front(0)},{SA810ID03=S55720-S138},{SA71015ID04=55.000},{SA71015ID05=12.000},{SA71015ID06=55.000},{SA71015ID07=0.070},{SA300ID03=0.000},{SA350ID03=MIN},{SA700ID18=MIN},{SA700ID05=MIN},{SA700ID06=MIN},{SA700ID07=MIN},{SA400ID03=0.000},{SA740ID04=0.000},{SA810ID16=0.000},{SA700ID011=MIN},{SA700ID012=MIN},{SA700ID017=MIN},{SA700ID17_=0},{SA010ID04=Siemens Building Technologies EUROPEAN Portfolio},{SA700ID04=AQR2534ANW Unterputzfühler Front},{SA110ID05=AQR2534ANW},{PREVIEW=../../_pool_/14/44/a6v10334315.png},{BUSPROTOKOLL=KNX},{SA100ID04=Raumautomation},{SA700ID19=IP30},{SA700ID17=nein},{LINK=http://www.siemens.com/btproduct?S55720-S138},{LODLEVEL=0}
기술적 기준에 따라 원하는 제품을 선택하십시오. 선택할 수 있는 속성은 테이블 아이콘으로 표시됩니다. 선택은 테이블의 아이콘이나 값에 따라 재설정 됩니다.
사용 가능한 제품: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2534ANW_S55720-S138 - Flush-mounted sensor
Bill of material
AQR2534ANW Unterputzfühler Front(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2534ANW Flush-mounted sensor Front
AQR2534ANW Flush-mounted sensor Front
SA110ID05
Main product group
AQR2534ANW
AQR2534ANW
PREVIEW
Preview
../../_pool_/14/44/a6v10334315.png
../../_pool_/14/44/a6v10334315.png
LODLEVEL
Level of detail
Low
Low
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Range of application of the sensors
Room automation
SA71015ID04
Length
55.000
55.000
SA71015ID05
Width
12.000
12.000
SA71015ID06
Height
55.000
55.000
SA71015ID07
mass (net)
0.070
0.070
SA700ID19
Protection class (IP), evaluation electronics
IP30
IP30
LINK
http://www.siemens.com/btproduct?S55720-S138
http://www.siemens.com/btproduct?S55720-S138
SA810ID03
Order number
S55720-S138
S55720-S138
SA810ID04
DataNorm number
S55720-S138
S55720-S138
SA810ID06
GTIN number
7612914081841
7612914081841
SA810ID10
Description text
AQR2534ANW Flush-mounted sensor Front
AQR2534ANW Flush-mounted sensor Front
SA810ID14
Quantity units
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
20210611
ETIMCLASSC
ETIM classcode
EC010035
EC010035
ETIMCLASSN
ETIM classname
Room sensor relative humidity/temp. active
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75
Pr_75_75_76_75