??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
AQR2535NNWQ_S55720-S219
Bill of material
AQR2535NNWQ Unterputzfühler Front(0)
SA010ID04
Manufacturer’s name
Siemens Building Technologies EUROPEAN Portfolio
SA700ID04
Product name
AQR2535NNWQ Flushmount sensor Front
SA110ID05
Main product group
AQR2535NNWQ
PREVIEW
Preview
LODLEVEL
Level of detail
BUSPROTOKOLL
Bus Protokoll
KNX
SA100ID04
Sensor Application
Room automation
SA71015ID04
Length
55.000
SA71015ID05
Width
38.000
SA71015ID06
Height
55.000
SA71015ID07
mass (net)
0.070
SA700ID19
Protection class (IP), evaluation electronics
IP30
LINK
http://www.siemens.com/btproduct?S55720-S219
SA740ID04
0.000
SA810ID03
Manufacturer’s reference number
S55720-S219
SA810ID04
Datanorm number
S55720-S219
SA810ID06
GTIN number
7612914089731
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210611
ETIMCLASSC
ETIM Classcode
EC010035
ETIMCLASSN
ETIM Classname
Room sensor relative humidity/temp. active
IFCEXPORT
IfcExportAs
IfcSensor.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 11 00
OMNICLASS
OmniClass title
General Instruments and Controls
UNICLASSC
Uniclass code
Pr_75_75_76_75