??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Company
Promatec
Description
AQS17002HT, AQS17004HT - Hose Barb Genderless AseptiQuik S Connector, High Temperature
Bill of material
AQS17002HT
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AseptiQuik S Connector
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
up to 60 psi, 4.1 bar, up to 75 psi, 5.1 bar for 48 hours
BACOLUMN
Main Components
Polycarbonate USP Class VI, ADCF
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.