??
Catalog navigation
Pobierz modele CAD
Previews
3D
2D
Wybór modelu CAD
Dostępne producty: 1
HELP_VARIABLE
Company
Promatec
Description
AQS17MPC - MPC Termination Body with Blue Pull Tabs
Bill of material
AQS17MPC
PN
Part No.
AQS17MPC
TT
Termination Type
MPC Termination
CCOLUMN
Product Number
AQS17MPC
DCOLUMN
Product Name
AseptiQuik S Connector with MPC Insert
FCOLUMN
CPC Series
AseptiQuik S Connector
GCOLUMN
CPC Bag Quantity
10
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma
AFCOLUMN
CPC Spillage
&bspn;
ANCOLUMN
CPC Pressure Range
Vacuum to 60 psi, 4.1 bar
AYCOLUMN
REACH
&bspn;
AZCOLUMN
RoHS
&bspn;
BACOLUMN
White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
NA
BDCOLUMN
NA
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.
MCOLUMN
Material Type
&bspn;
NCOLUMN
Material Finish
&bspn;
NOTE
Note
&bspn;