??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 4
HELP_VARIABLE
Company
Promatec
Description
AQS33004, AQS33004HT - Hose Barb AseptiQuik S Connector
Bill of material
AQS33004HT
PN
Part No.
TT
Termination Type
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
GCOLUMN
CPC Bag Quantity
5
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
ANCOLUMN
CPC Pressure Range
BACOLUMN
Main Components
Polycarbonate USP Class VI, ADCF
BECOLUMN
Blue Polycarbonate Cap & Polyethylene Membrane.