??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
Promatec
Description
AQSSTC2330900, AQSSTC2330900HT - 3/4" Sanitary AseptiQuik S STC
Bill of material
AQSSTC2330900
PN
Part No.
CCOLUMN
Product Number
DCOLUMN
Product Name
FCOLUMN
CPC Series
AseptiQuik S STC Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
Bioprocessing, Biopharma, AseptiQuik Sterile, Sterile
MCOLUMN
Material Type
Polycarbonate
SCOLUMN
CPC Seal Option ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low F
39°F
WCOLUMN
CPC Low C
4°C
XCOLUMN
CPC High F
104°F
YCOLUMN
CPC High C
40°C
ADCOLUMN
CPC Color ID
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar