??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 1
HELP_VARIABLE
Company
Promatec
Description
AQSTC2331000HT - 1-1/2 Sanitary AseptiQuik STC II
Bill of material
AQSTC2331000HT
PN
Part No.
AQSTC2331000HT
TT
Termination Type
3/4 x 1-1/2 Sanitary x 3/4 HB
CCOLUMN
Product Number
AQGSTC2331000HT
DCOLUMN
Product Name
1-1/2" Sanitary AseptiQuik G STC - High Temperature
FCOLUMN
CPC Series
AseptiQuik STC Connector
GCOLUMN
CPC Bag Quantity
1
LCOLUMN
CPC Category
Bioprocessing
SCOLUMN
CPC Seal Options ID
Silicone, platinum-cured, USP Class VI, ADCF
TCOLUMN
CPC Valve Spring ID
NA
VCOLUMN
CPC Low
39°F
WCOLUMN
CPC Low
4°C
XCOLUMN
CPC High
104°F
YCOLUMN
CPC High
40°C
AECOLUMN
CPC Sterilization Method ID
Gamma, autoclave
AFCOLUMN
CPC Spillage
ANCOLUMN
CPC Pressure Range
Steam Position: Up to 35 psi, 2.4 bar / Flow Position: Up to 20 psi, 1.4 bar
AYCOLUMN
REACH
AZCOLUMN
RoHS
BACOLUMN
Steam Thru - Natural Polysulfone;AseptiQuick- White Polycarbonate
BBCOLUMN
NA
BCCOLUMN
Natural Polysulfone
BDCOLUMN
NA
BECOLUMN
White Polycarbonate Cap,Polyethersulfone Membrane,White Nylon Clamp & PTFE Slider.
MCOLUMN
Material Type
NCOLUMN
Material Finish
NOTE
Note