??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Line Tech
Description
AR/HR 45 - Rail
Bill of material
AR/HR45-N-50-12-38-RAIL
MOD
Model Code
AR/HR
SIZE
Size
45
RT
Rail type
mm
RL
Rail length
mm
Enter value for RL
Rail length
mm
cm
inch
ft
PA
Starting hole position
P1
Starting hole pitch
mm
Enter value for P1
Starting hole pitch
mm
cm
inch
ft
P2
End hole pitch
38.000 mm
AG
Accuracy grade
W1
45 mm
H1
39 mm
P
105 mm
DXDXG1
Dxdxg1
20x14x17 mm
MXG3
Mxg3
M12x19 mm
RW
Rail Weight
10530 g/m