??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Ipf Electronic
Description
Area
Bill of material
IN990066
IDNR
IN990066
DESCSHORT
Short Description
sensor inductive, 150x130x900mm, Non-flush, Sn: 180, 10-55V DC, PNP NO, Cable 2m PVC, IP67, PVC / Aluminum
DESCLONG
Long Description
Inductive proximity switches are contact-free sensors. They detect all conductive metals, regardless of whether they move or not. The achievable sensing range of the devices depends on the object material and its dimensions. The vibration-resistant sensors can be approached laterally or frontally. Inductive proximity switches are used for presence detection (e.g. goods carriers), positioning (e.g. dampers), counting (e.g. nuts /bolts), speed detection (e.g. for cog wheels), on conveyor systems (e.g. hose feedings) or distance measurements (e.g. press-in checking) of metallic objects.
MANUID
Product ID of the Manufacturer
IN990066
DELTIME
Delivery Time
21
ARDTEEL_AUSFUEHRUNGDERSCHALTFUNKTION
Type of switching function
Normally open contact
ARDTEEL_AUSFUEHRUNGDESELEKTRISCHENANSCHLUSSES
Type of electrical connection
Cable
ARDTEEL_AUSFUEHRUNGDESSCHALTAUSGANGS
Type of switching output
PNP
ARDTEME_BAUFORM
Design
Cuboid
ARDTEEL_EINSTELLVERFAHREN
Setting procedure
Potentiometer
ARDTEME_KABELZUFUEHRUNG
Cable infeed
axial
ARDTEME_MECHANISCHEEINBAUBEDINGUNGFUERSENSOR
Mechanical mounting condition for sensor
non-flush
ARDTEME_SCHUTZARTIP
Degree of protection (IP)
IP67
ARDTEME_WERKSTOFFDERAKTIVENFLAECHEDESSENSORS
Active area material of sensor
PVC
ARDTEME_WERKSTOFFDESGEHAEUSES
Housing material
PVC / Aluminum
ARDTEME_WERKSTOFFDESKABELMANTELS
Material of cable sheath
PVC
ARDTEEL_ANPASSBAREAUSGANGSFUNKTIONEN
Output functions
Switching point
ARDTEME_ADERQUERSCHNITT
Wire cross section
0.5mm²
ARDTEEL_BEMESSUNGSSCHALTSTROM
Rated switching current
400mA
ARDTEME_BREITE
Width
900mm
ARDTEME_BREITEDESSENSORS
Sensor width
900mm
ARDTEME_HOEHE
Height
150mm
ARDTEME_KABELLAENGE
Cable length
2m
ARDTEEL_KORREKTURFAKTORALU
Correction factor (aluminum)
0.4
ARDTEEL_KORREKTURFAKTORCU
Correction factor (copper)
0.45
ARDTEEL_KORREKTURFAKTORMS
Correction factor (brass)
0.6
ARDTEEL_KORREKTURFAKTORST37
Correction factor (St37)
1
ARDTEEL_KORREKTURFAKTORVA
Correction factor (stainl. steel)
0.65
ARDTEEL_LEERLAUFSTROM
No-load current
4mA
ARDTEME_LAENGE
Length
130mm
ARDTEEL_RELATIVEHYSTERESE
Relative hysteresis
10%
ARDTEEL_RESTWELLIGKEIT
Residual ripple
15%
ARDTEEL_SCHALTFREQUENZ
Switching frequency
10Hz
ARDTEEL_SPANNUNGSABFALL
Voltage drop
2V
ARDTEEL_BETRIEBSSPANNUNGDC
Operating voltage (DC)
10 - 55
ARDTEEL_SCHALTABSTANDRANGE
Switching distance
180
ARDTEME_UMGEBUNGSTEMPERATUR
Ambient temperature
-25 - 75
ISSUE_DATE
Last update
11/02/2023
ARTIKELANSICHT
Article view
Article view
PRODUKTDATENBLATT
Product data sheet
Product data sheet