??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Eaton Crouse-Hinds
Description
Arktite® WSR Series - Interlocked Receptacles with Enclosed Disconnect Switches
Bill of material
WSR33541
PN
Part No.
WSR33541
SERIES
Series
WSR
A
Amperage
W
Wires
3 Wire
V
Voltage
600 VAC/250 VDC
F
Fusing
CONF
Configuration
AA
A
18.000 Inch
B
9.000 Inch
C
6.600 Inch
D
7.220 Inch
E
20.125 Inch
FF
F
27.404 Inch
WT
Weight
36.130 LBS.
LOD
Level of Detail