目錄: Pneumax
Created: 12.03.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Pneumax
11238
Pneumax
Fittings
Standard fittings (series 100)
Series 100
Powered by
下載CAD模型
生成CAD模型
生成PDF資料表
Previews
3D
2D
CAD模型選擇
{pneumax/fittings/raccordi_standard_ottone/serie100/art_112.prj},{NB=11238},{CODE=11238},{A=G3/8},{AX=17.1450},{AX1=16.6620},{B=11.5},{B1=12.6},{C=26.0},{D=56.0},{SW=17.0},{PBOX=25},{IMG1=_immagini/raccordi_standard/serie100},{D1=21.000},{L1=15.058},{CHAM=0.500},{D2=15.000},{DU=11.000},{ND=11.000},{SQX=30.000},{SQH=15.000},{SQB=11.500},{SQS=4.000},{SQR=0.000}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
可提供的產品: 6
HELP_VARIABLE
Company
Pneumax
Description
ART. 112 - Centre male T
Bill of material
11238
CODE
Code
11238
11238
A
G3/8
G3/8
B
11.5
11.5
mm
B1
12.6
12.6
mm
C
26.0
26.0
mm
D
56.0
56.0
mm
SW
17.0
17.0
mm
PBOX
Parts in the box
25
25