??
Crawled Part

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
SUGATSUNE AMERICA
Description
as-s900
Bill of material
AS-S900
CNSORDERNO
Item Number
AS-S900
FO
AS-S900 side male flame material/finish
Aluminum alloy/Matte Silver
FM
AS-S900 side female frame material/finish
Aluminum alloy/Matte Silver
FR
AS-S900 side flame�@ring material/finish
Polyacetal/-
FS
AS-S900 side last flame material/finish
Aluminum alloy/Matte Silver
SP
AS-S900 slatted panel material/finish
Polycarbonate/-
SJ
AS-S900 slat joint material/finish
Stainless steel(SUS430)/barrel polish
GP
AS-S900 guide pin material/finish
Polyacetal/-
RR
AS-S900 reactive roller material/finish
Polyacetal/-
D
AS-S900 dumper material/finish
-/-
AS
AS nut material/finish
Stainless steel(SUS316)/barrel polish
H
Handle material/finish
-/-
G
Rubber material/finish
Polyurethane/-