??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
TE Connectivity
Description
AS010-98PD
Bill of material
AS010-98PD
PN
Part Number
AS010-98PD
CTEPS
Contact TE Product Support
CLICK HERE to Contact TE Product Support
FSCPBN
Find Specs, Compatible Parts, or Buy Now
CLICK HERE to Find Specs, Compatible Parts, or Buy Now
TEINTERNAL
TE Internal #
AS010-98PD
TEINTERNALDESCRIPTION
TE Internal Description
RECEPT.2 HOLE MNT.TYPE 0
ASSEMBLYTYPE
Assembly Type
Electrical Connector
PRODUCTTYPE
Product Type
Connector
CONNECTORSYSTEM
Connector System
Wire-to-Wire
SEALABLE
Sealable
Yes
SHELLSIZE
Shell Size
10
CONNECTORSTYLE
Connector Style
Receptacle
SHELLTYPE
Shell Type
Metal
NUMBEROFPOSITIONS
Number of Positions
6
PRELOADED
Preloaded
No
KEYING
Keying
Keyway Polarization D
FACTORYINSTALLEDBACKSHELL
Factory Installed Backshell
No
FEEDTHROUGHTYPE
Feedthrough Type
No
ENTRYSTYLE
Entry Style
Rear Insertion
SHELLPLATINGMATERIAL
Shell Plating Material
Black Zinc
SHELLMATERIAL
Shell Material
Aluminum Alloy
INSULATIONMATERIAL
Insulation Material
Hard DielectricSilicone
HERMETICALLYSEALED
Hermetically Sealed
No
ENVIRONMENTALPROTECTIONTYPE
Environmental Protection Type
Sealed
ENVIRONMENTALPROTECTION
Environmental Protection
With
CONTACTLAYOUTARRANGEMENT
Contact Layout Arrangement
10 - 98
CONTACTTYPE
Contact Type
Pin
CONTACTQUANTITYSIZE20
Contact Quantity (Size 20)
6
POLARIZATIONCODE
Polarization Code
D
MATINGALIGNMENTTYPE
Mating Alignment Type
Keyed
MATINGRETENTION
Mating Retention
With
MATINGALIGNMENT
Mating Alignment
With
FLANGE
Flange
2 Hole Flange
MATINGRETENTIONTYPE
Mating Retention Type
Bayonet Peg
ASSEMBLYLENGTHMM
Assembly Length
33.5 mm
WIRESIZEAWG
Wire Size
20 AWG
OPERATINGTEMPERATURERANGEC
Operating Temperature Range
-55 - 175 C
IPWATERSEALINGLEVEL
IP Water Sealing Level
7
IPDUSTSEALINGLEVEL
IP Dust Sealing Level
6
FLUIDRESISTANCE
Fluid Resistance
Immersible
DURABILITYRATINGCYCLES
Durability Rating
500 Cycles
FIELDSERVICEABLE
Field Serviceable
Yes