??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Toshiba
Description
AS3-IP55 - LV Drives
Bill of material
VFAS3-4004PCE
PN
Part Number
VFAS3-4004PCE
SERIES
Series
VFAS3
V
Input Voltage
4: 380 - 480 Vac
AM
Applicable Motor Capacity (HD)
kW
P
Operation Panel
P: Equipped
C
Additional Function I
C: Built-in EMC Filter
E
Additional Function II
E: IP55 (UL type 12)
F
Frame Size
A1E
W
Widith
272 mm
H
Height
743.5 mm
D
Depth
271 mm
W1
Mounting Dimension
205 mm
H1
Mounting Dimension
661 mm
KG
Approximate mass
13.2 kg