??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
ASK39.1_S55845-Z109
Bill of material
ASK39.1 Weathershild SAX/SAV/SAL(0)
SA010ID04
Manufacturer name
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA300ID03
Type (ASN)
ASK39.1
SA700ID04
Product feature
ASK39.1 Weathershild SAX/SAV/SAL
SA400ID03
Display type
SA700ID05
Width
160.0 mm
SA700ID06
Depth
105.0 mm
SA700ID07
Height
300.0 mm
SA700ID08
mass (net)
0.272 kg
LINK
http://www.siemens.com/btproduct?S55845-Z109
SA810ID03
Manufacturer’s reference number
S55845-Z109
SA810ID04
Datanorm number
S55845-Z109
SA810ID06
GTIN number
7612914073228
SA810ID10
Description text
Weathershield for SAX../SAL..
SA810ID14
Units of measure
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25877
SA010ID12
Status of the manufacturer's catalog
20210428
ETIMCLASSC
ETIM Classcode
EC011307
ETIMCLASSN
ETIM Classname
Accessories/spare parts for servomotor
IFCEXPORT
IfcExportAs
IfcActuator.ELECTRICACTUATOR
OMNICLASSNU
OmniClass number
23-27 33 11
OMNICLASS
OmniClass title
Electrical Valve Actuators
UNICLASSC
Pr_75_50_18_94