??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNC2-1-1 - Sleeve Type Air Spring
Bill of material
ASNC2-1-1
MODEL
Model
ASNC2-1-1
HEIGHT
Install Height
Inch
MH1
Min. Height
1.2 Inch
MH2
Max. Height
2.5 Inch
FR1
Force at Min. Height (80 psi)
220 lbs.
FR2
Force at Max. Height (80 psi)
70 lbs.
D1
Diameter of Base
1.34 Inch
D2
Maximum Diameter
2.34 Inch
D3
Installation space needed
2.76 Inch
A
Top Port
5/16-18 UNC
P
Screw
5/8-11 UNC
AP
Air Inlet
1/8 NPTF