??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNC6-2-1 - Sleeve Type Air Bellows
Bill of material
ASNC6-2-1
MODEL
Model
ASNC6-2-1
HEIGHT
Install Height
Inch
MH1
Min. Height
1.50 Inch
MH2
Max. Height
4.33 Inch
FR1
Force at Min. Height (80 psi)
550 lbs.
FR2
Force at Max. Height (80 psi)
200 lbs.
D1
Diameter of Base
2.40 Inch
D2
Maximum Diameter
3.50 Inch
D3
Installation space needed
3.94 Inch
D4
Top Diameter
3.00 Inch
A
Top Port
5/16-18 UNC
P
Screw
5/8-11 UNC
AP
Air Inlet
1/8 NPTF