??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNS10-2-1 - Single Convoluted Air Bellows
Bill of material
ASNS10-2-1
MODEL
Model Number
ASNS10-2-1
HEIGHT
Install Height
Inch
MH1
Min. Height
2 Inch
MH2
Max. Height
4.33 Inch
FR1
Force at Min. Height (80 psi)
1100 lbs.
FR2
Force at Max. Height (80 psi)
400 lbs.
D1
Diameter of Base
3.55 Inch
D2
Maximum Diameter
5.71 Inch
D3
Installation space needed
6.30 Inch
B
Holes Distance
0.79 Inch
A
Air Inlet
1/8 NPTF
MH
Mounting Holes
3/8-16 UNC