??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
ASCO Numatics
Description
ASNS82-4-1 - Single Convoluted Air Bellows
Bill of material
ASNS82-4-1
MODEL
Model Number
ASNS82-4-1
HEIGHT
Install Height
Inch
MH1
Min. Height
2.2 Inch
MH2
Max. Height
6.9 Inch
FR1
Force at Min. Height (80 psi)
10000 lbs.
FR2
Force at Max. Height (80 psi)
3800 lbs.
D1
Diameter of Base
11.30 Inch
D2
Maximum Diameter
15.95 Inch
D3
Installation space needed
16.55 Inch
B
Holes Distance
6.25 Inch
A
Air Inlet
MH
Mounting Holes
3/8-16 UNC