??
Catalog navigation
下載CAD模型
Previews
3D
2D
CAD模型選擇
可提供的產品: 1
HELP_VARIABLE
Company
Wieland Electric
Description
Assembly set MB TH35-7,5 HK 60x20 Z
Bill of material
Z5.524.1610.0
ARTNR
Article Number
Z5.524.1610.0
LODLEVEL
LOD Level
WIELANDESHOPDE
Wieland eShop DE
Info DE
WIELANDESHOPEN
Wieland eShop EN
Info EN
H
Height
7.5 mm
L
Length
600 mm
BR
Width
20 mm
ETIM60
ETIM 6.0
EC001300
ETIM50
ETIM 5.0
EC001300