??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Paroc Panel System
Description
AST E - AST Acoustic
Bill of material
AST ACO-AST E 50 SM2001500agreybw
PR
Product Range
AST Wall
APP
Application
PW
Panel Width
1200 mm
LODLEVEL
LOD Level
EP
External Profiles
IP
Internal Profiles
L
Length
mm
Enter value for L
Length
mm
cm
inch
ft
TT
Thermal Transmittance (U-value)
0.77 W/m2 K
TC
Thermal Conductivity (Lambda)
0.045 W/m K
CT
Core Thickness
50 mm
FR
Fire resistance
EI45 / E45
EC
External Panel Color
IC
Internal Panel Color