??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Spelsberg
Description
AST M32
Bill of material
23043201
MD01
VAR__MANUID_
23043201
DESCSHORT
Short Description
AST M32
DESCLONG
Long Description
Mounting socket IP55, with open sealing membrane, thermoplastic elastomer (TPE), for wall thicknesses from 1.5 - 4.0 mm, grey, Sealing range 13 - 23 mm<br /><strong>Dimensions: </strong>35,5 x 35,5 x 25,1 mm
INTNO
International product number
4013902852147
MANUID
Product number of the Manufacturer
23043201
MANUNAME
Manufacturer Name
Spelsberg
MANUTYPEDESC
Manufacturer Type Description
AST M32
EF000007
EV000270
EF000010
EV000116
EF000025
true
EF000116
7035
EF000878
false
EF002169
EV000154
EF004593
13
EF005114
32
EF005115
-
EF005474
EV006419
EF007789
1.5
QUANTITYMIN
Minimum Order Quantity
1
WEIGHT
0.005
LENGTH
35.5
WIDTH
35.5
DEPTH
25.1
CUSTOMS_TARIFF_NUMBER1
39269097
CUSTOMS_TARIFF_COUNTRIES1
COO
Country of origin
DE
MD04
MD04