??
카탈로그 탐색
CAD모델 다운로드
미리보기
3D
2D
CAD모델 선택
사용 가능한 제품: 2
HELP_VARIABLE
Company
Bodenschatz
Description
Shower curtain rod, no-drilling fixing - Sanitary accessories
Bill of material
BA90WS041
BNR
Order number
PD
Product description
ARTNR
Article number
LODDEST
LOD Destination
LODLEVEL
LOD Level
F
Color
White
MASS
Dimensions
cm
값 입력 MASS
Dimensions
mm
cm
inch
ft
WSM
Wall / standing model
Wall model
W
Width
48 mm
H
Height
48 mm
L
Length
1519.5 mm
GW
Installation height
2 m
NW
Netto weight
kg
M
Main customs material
Aluminium
CTN
Customs tariff number CH
83.025.090
INFO
Product information
https://www.bodenschatz.ch/de-ch/direct/BA90WS041/