??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Atira DesignSide adapter, 176mm - Atira DesignSide adapter, 176mm
Bill of material
9196320
ARTICLENO
Order Number
9196320
CW
Carcase Width
600.000 mm
NL
Nominal Length
260.000 mm