??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Atira drawer set H176 silver Quadro 25 - Atira drawer set H176 silver Quadro 25
Bill of material
9229356
ARTICLENO
Order Number
9229356
NL
350.000 mm
A
1.000 mm
B
5.000 mm
C
1.000 mm
EB
9.500 mm