??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Hettich
Description
Atira drawer set L470 H 54 silver QV6 - Atira drawer set L470 H 54 silver QV6
Bill of material
9245475
ARTICLENO
Order Number
9245475
NL
470.000 mm
FINISH
Silver
L
347.500 mm
C
1.000 mm
EB
12.500 mm
FINISH1
silver mm