??
Catalog navigation
Download CAD models
Previews
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
PXC12-E.D_BPZ:PXC12-E.D
Bill of material
PXC12-E.D Automationsstation(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
SA810ID03
Manufacturer’s reference number
BPZ:PXC12-E.D
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
PXC12-E.D Automationsstation
BUSPROTOKOLL
Bus Protokoll
BACnet
SA110ID05
Main product group
PXC12-E.D
SA100ID04
Product main group 1
without display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
272.00 mm
SA71012ID05
Width
62.00 mm
SA71012ID06
Height
150.00 mm
SA71012ID07
Height
0.79 kg
SA810ID04
Datanorm number
BPZ:PXC12-E.D
SA810ID06
GTIN number
7612914045805
SA810ID10
Description text
Automation station with 12 data points and BACnet on IP
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC001102
ETIMCLASSN
ETIM Classname
Energy management for bus system
IFCEXPORT
IfcExportAs
IfcController.PROGRAMMABLE
OMNICLASSNU
OmniClass number
23-27 15 00
OMNICLASS
OmniClass title
Building Automation and Control
UNICLASSC
Uniclass code
Pr_75_50_18
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
LINK
http://www.siemens.com/btproduct?BPZ:PXC12-E.D