??
Catalog navigation
Download CAD models
Previews
3D
Characteristics Graph
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RVD120-A_S55370-C109
Bill of material
RVD120-A Fernheizungsregler(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RVD260-A
SA110ID05
Main product group
RVD120-A
BUSPROTOKOLL
Bus Protokoll
ModBus
SA100ID04
Product main group 1
with multifunctional display
BUSSPROTKOLL
Bus protocols
ModBus
SA71012ID04
Length
144.00 mm
SA71012ID05
Width
109.00 mm
SA71012ID06
Height
96.00 mm
SA71012ID07
Height
0.93 kg
LINK
http://www.siemens.com/btproduct?S55370-C109
SA810ID03
Manufacturer’s reference number
S55370-C109
SA810ID04
Datanorm number
S55370-C109
SA810ID06
GTIN number
7612914068354
SA810ID10
Description text
Controller, 3 programmed system types, instructions in da, de, en, fi, fr, it, sv
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010910
ETIMCLASSN
ETIM Classname
Butterfly valve
IFCEXPORT
IfcExportAs
IfcValve.REGULATING
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18