??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
Siemens Building Technologies EUROPEAN Portfolio
Description
RCU50.2_BPZ:RCU50.2
Bill of material
RCU..(0)
SA010ID04
Manufacturer
Siemens Building Technologies EUROPEAN Portfolio
PREVIEW
Preview
LODLEVEL
Level of detail
SA700ID04
Product name
RCU..
SA110ID05
Main product group
RCU50.2
BUSPROTOKOLL
Bus Protokoll
SA100ID04
Version room control units
with multifunctional display
BUSSPROTKOLL
Bus protocols
SA71012ID04
Length
97.00 mm
SA71012ID05
Width
43.00 mm
SA71012ID06
Height
114.00 mm
SA71012ID07
Height
0.22 kg
LINK
http://www.siemens.com/btproduct?BPZ:RCU50.2
SA810ID03
Manufacturer’s reference number
BPZ:RCU50.2
SA810ID04
Datanorm number
BPZ:RCU50.2
SA810ID06
GTIN number
7612914000781
SA810ID10
Description text
room thermostate for VVS and KVS systems, AC 24 V, control signal DC 0...10 V, manuell switching to heating/cooluing/off
SA810ID14
Units of quantity
PCE
SA810ID15
Quantity per packaging unit
1
SA010ID06
Manufacturer’s web address
http://www.siemens.com/buildingtechnologies
SUPPORTLINK
Supportlink
https://support.industry.siemens.com/cs/ww/en/ps/25261
SA010ID12
Status of the manufacturer's catalog
20210530
ETIMCLASSC
ETIM Classcode
EC010927
ETIMCLASSN
ETIM Classname
Room thermostat
IFCEXPORT
IfcExportAs
IfcController.USERDEFINED
OMNICLASSNU
OmniClass number
23-27 15 23
OMNICLASS
OmniClass title
HVAC Controls
UNICLASSC
Uniclass code
Pr_75_50_18