??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 2
HELP_VARIABLE
Company
NBK (Nabeya Bi-tech Kaisha)
Description
AV-D32-46D - Positioning arms for display
Bill of material
AV-D32-46D111-76
CN
Catalog number
M
Mounting
LOAD
Maximum withstand load
755 N
VTF
Vertical torque (forward)
1.13 N*m
VTB
Vertical torque (backward)
7.9 N*m
HTD
Horizontal torque (Display part)
4.3 N*m
HTC
Horizontal torque (Center part)
9.8 N*m
HTM
Horizontal torque (Mount part)
9.8 N*m
MLM
Maximum loading mass
5.4 kg
MASS
Mass
g