??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 1
HELP_VARIABLE
Company
INDA
Description
AV058P - Free-standing magnifying mirror, 20 cm Ø mirror
Bill of material
AV058PCR
CODE
Code
AV058PCR
MAT
Material
SDESCR1
Very short description 1
INDA Magnifying mirrors Cm20X15 H41
SDESCR2
Very short description 2
Mirrors Inda AV058P 20X15 CR
ARTDESC
Article description
INDA ACCESSORIES Mirrors Inda Magnifying mirrors Cm20X15 H41 CR
INTERCODE
International code
EAN-13:8033163086491
HEIGHT
41 cm
WIDTH
20 cm
DEPTH
Depth
15 cm
WEIGHT
1.105 kg
SER
Series
Mirrors Inda
LINE
Magnifying mirrors
MOD
Model
AV058P
INTRACODE
Intrastat code
70099200
URL
URL link web site of the article
https://www.inda.net/
DSG
Design
Studio Inda