??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 7
HELP_VARIABLE
Company
Elesa
Description
AVR-R - ELESA-Rubber buffers
Bill of material
Rubber buffers AVR-R-220-30-290-30
CODE
Code
DESCRIPTION
Description
DIM01
B
100 mm
DIM02
L
mm
DIM03
H
50 mm
DIM04
d
M16
DIM05
h1
30 mm
DIM06
d1
13 mm
DIM07
I1
mm
DIM08
f
mm
DIM09
Min. load
N
DIM10
Max. load
N
DIM11
Min. Deflection
5 mm
DIM12
Max. Deflection
10 mm
WEIGHT
Weight
g