??
Catalog navigation
Download CAD models
Previews
3D
2D
CAD model selection
Selectable products: 3
HELP_VARIABLE
Company
Afag
Description
AW - Stop L-bar
Bill of material
11001880 Stop L-bar AW LM 12/30
BNR
Order number
TYP
Type
B1
Width B1
24.000 mm
B2
Width B2
12.000 mm
B3
Width B3
4.500 mm
G1
Thread G1
M8x1
G2
Thread G2
M 5
G3
Thread G3
M 5
H1
Height H1
20.000 mm
H2
Height H2
14.000 mm
H3
Height H3
4.500 mm
H4
Height H4
9.000 mm
H5
Height H5
10.000 mm
L
Length L
mm
L1
Length L1
10.000 mm
L2
Length L2
21.000 mm
L3
Length L3
24.000 mm
GEW
Weight
kg
CTNH
CTN Huttwil
84798992
CTNA
CTN Amberg