??
Catalog navigation
CAD modeli indir
Previews
3D
2D
CAD Model seçimi
Uygun ürünler: 3
HELP_VARIABLE
Company
Bradley
Description
Awashroom Accessories Napkin Disposal 4737
Bill of material
awashroom_accessories_napkin_disposal_4737_recessed
VARIANTNAME
DEFAULTELEVATION
Default Elevation
34.000
WIDTH
Width
13.000
HEIGHT
Height
17.375
DEPTHOFWHICHPROJECTS
Depth of which projects
DEPTH
Depth
WARRANTYINFORMATION
Warranty Information
Complete unit, excepting mirrors warranted for one year. Stainless steel mirror frames for fifteen years. Plate glass mirrors for fifteen years. This warranty does not cover installation or any other labor charges and does not apply to any units, which have been damaged by accident, abuse, improper installation, improper maintenance, or altered in any way.
VERSION
Version
1.0
URL
http://www.bradleycorp.com/
TYPECOMMENTS
Type Comments
OMNICLASSTITLE
OmniClass Title
Sanitary Napkin and Tampon Dispensers,Disposal Units
OMNICLASSCODE
OmniClass Code
23.40.20.21.24
MODEL
Model
MASTERFORMATTITLE
MasterFormat Title
Commercial Toilet Accessories
MASTERFORMATNUMBER
MasterFormat Number
10 28 13. 13
MANUFACTURER
Manufacturer
Bradley Corporation
FIRERATING
Fire Rating
n/a
DESCRIPTION
Description
COPYRIGHT
Copyright
This Model Data is Property of Bradley Corporation
BUYAMERICANACT
Buy American Act
Yes
ASSEMBLYCODE
Assembly Code
E1090200
ADACOMPLIANT
ADA Compliant
No
VOIDDEPTH
Void Depth
INNERCABINETVISIBILITY
Inner Cabinet Visibility